??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
123626
Description
F4B-VSC-100
Lubrication Feature
RE-LUBE
Weight
1.62 lbs
A
1.34 Inch
B
3.75 Inch
C
1.37 Inch
D
2.75 Inch
F
7/16 Inch
H
0.50 Inch
J
0.42 Inch
L
1.32 Inch
N
2.06 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.